??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLG 1-030-210-070-PV01-SX
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLG 1-030-210-070-PV01-SX
VERF
Availability
Available
BC
Order code
BLG0005
TC
Artikelbezeichnung
BLG 1-030-210-070-PV01-SX
PX
Product view
42742_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Light grid
W
Gewicht
0.94800 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 1-030, Dimension = 22 x 350.1 x 43.2 mm, Active length AL 1 = 300 mm, Interface = Analog, voltage 0…10 V PNP normally open (NO), Principle of operation = Light grid, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = Infrared, Range = 0...2.1 m, Smallest part typ. = 7.0 at t 0.5 x Sn, R0 = 2.1 m, Connection = Connector, M12x1-Male, Housing material = Aluminium, Anodized, Material sensing surface = PMMA, Operating voltage Ub = 20...28 VDC, Approval/Conformity = CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.